IESNA:LM-63-2002
[TEST]P1649761
[MORE]REPORT IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-1910-536-19, P273758 (aim90))
[TESTLAB]Cooper Lighting Solutions
[ISSUEDATE]10/24/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S123DS-S1165D850-4F0-1E-UDD-A-W
[LUMINAIRE]DEFINE 3 LED LUMINAIRE
[MORE]CORE LIGHT ENGINE
[MORE]DOWNLIGHT 1165 LUMENS PER FOOT, ASYMMETRIC, FLUSH HOUSING
[MORE]UPLIGHT OFF
[LAMP]5000K CCT, 80 CRI LEDS
[_DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_MOUNTING] SUSPENDED, SURFACE
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Classroom, Commercial, Corridor, Educational, Entertainment, Gymnasium, Hospitality, Hotel, Office, Retail, Ambient, Decorative, Direct - Indirect, Linear, Task
[_SEARCH_MOUNTING] SUSPENDED, SURFACE
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]5575
TILT=NONE
1 -1 1 37 37 1 1 0.223333 4 0
1 1 42.2
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 10 20 30 40 50 60 70 80 90
100 110 120 130 140 150 160 170 180 190
200 210 220 230 240 250 260 270 280 290
300 310 320 330 340 350 360
1847.4 1854.6 1848.3 1830.7 1817.8 1799.2 1768.6 1728.9 1698.7 1669.5
1612.9 1559.2 1523.4 1481.1 1416.8 1350.3 1298.7 1246.5 1162.7 1058.6
990 925.5 818.9 716.8 655.2 592.1 504.7 420 363.4 313.2
240.8 174.7 132.4 95.3 48.3 17.2 0
1847.4 1862.4 1884.9 1902.8 1913.6 1918 1913.6 1912.5 1908.2 1896.7
1868.8 1833 1793.7 1757.8 1673.7 1567.7 1498.2 1420.9 1302.2 1188.2
1111.7 1032.8 918.4 816.4 742 671.1 570.2 475.5 411.7 353.7
271.3 195.9 148.5 107.7 54.6 18.6 0
1847.4 1883.1 1939.5 1999.1 2037.1 2076.5 2132 2173.8 2198.2 2214.7
2211.7 2163.2 2130.3 2084.4 1989.6 1898.4 1833.9 1762.3 1655 1541.6
1464.2 1384.1 1249.5 1110.7 1017.7 923.1 776 643.8 551.3 469.1
356.2 251.7 195.1 137.8 67.1 22.1 0
1847.4 1899 1999.4 2100.6 2178.6 2259.4 2365.6 2469.2 2518.7 2551.6
2577.7 2576 2579.5 2577.4 2561.6 2528.5 2507 2463.4 2368.3 2225.2
2107.8 1971.8 1752.5 1509.1 1348 1206.9 994.4 803.9 690 583.4
432.4 307.8 228.2 164.4 81.4 27.2 0
1847.4 1908.9 2030.8 2192.9 2307.5 2437.1 2571.4 2737.6 2832.9 2892.3
3007.3 3087.8 3145.1 3178.9 3181.9 3087.6 2975.1 2804 2485.6 2123
1886.8 1677.7 1402.6 1173.7 1039.2 926 760.8 624.4 533.4 459
348.2 252.9 190.7 138.5 73.4 25.1 0
1847.4 1916.1 2078.2 2282.1 2438.1 2610.6 2827.4 3025.2 3132.7 3267.3
3441.4 3536.7 3559.6 3505.8 3289.2 2882.2 2585.8 2263.5 1857.2 1548.4
1369.5 1217.6 1032 883.1 799.3 718.3 602.4 502 440.4 379.5
293.5 214.3 165.5 121.9 63.6 23.7 0
1847.4 1944.1 2123.9 2379.1 2565.3 2739.1 3026.2 3289.2 3450.4 3589.3
3732.3 3722.5 3625.8 3371.6 2877.5 2328 2012.9 1761.6 1442.9 1221.2
1097.4 1004.2 871.8 762.7 695.4 629.6 536.1 454.3 395.6 342
268.5 197.3 155.7 116.3 62.7 22.1 0
1847.4 1952.6 2173.2 2438.8 2660 2896.4 3207.8 3485.7 3637.4 3769.2
3860.3 3680.6 3416.4 3071.2 2460.5 1941.8 1679.1 1477.9 1247.6 1080
985.4 910.9 801.9 709.7 651.7 596.4 511 432.5 379.5 330.7
259.5 194.4 152.2 112.8 60.9 20.7 0
1847.4 1955.4 2186.6 2488.5 2708.3 2956.2 3286.6 3597.6 3749.3 3862.5
3890.8 3590.8 3228.5 2767.3 2209.9 1753 1529.6 1350 1159 1017.1
936.2 871.1 776 693.9 633.6 577.2 502.1 424.6 372.3 324.4
256 190.6 147.6 108.3 59.9 20.7 0
1847.4 1960.5 2194.7 2497.8 2715.5 2948.9 3266.8 3605.6 3786.1 3886.3
3877.3 3526.4 3175.6 2688.7 2089.1 1683.4 1471.4 1312.5 1127.8 1005.7
918.4 856.7 766.2 682.4 626.6 577.9 497.7 426.4 377.8 327.6
256 191.9 150.4 111.8 59 21.4 0
1847.4 1955.4 2186.6 2488.5 2708.3 2956.2 3286.6 3597.6 3749.3 3862.5
3890.8 3590.8 3228.5 2767.3 2209.9 1753 1529.6 1350 1159 1017.1
936.2 871.1 776 693.9 633.6 577.2 502.1 424.6 372.3 324.4
256 190.6 147.6 108.3 59.9 20.7 0
1847.4 1952.6 2173.2 2438.8 2660 2896.4 3207.8 3485.7 3637.4 3769.2
3860.3 3680.6 3416.4 3071.2 2460.5 1941.8 1679.1 1477.9 1247.6 1080
985.4 910.9 801.9 709.7 651.7 596.4 511 432.5 379.5 330.7
259.5 194.4 152.2 112.8 60.9 20.7 0
1847.4 1944.1 2123.9 2379.1 2565.3 2739.1 3026.2 3289.2 3450.4 3589.3
3732.3 3722.5 3625.8 3371.6 2877.5 2328 2012.9 1761.6 1442.9 1221.2
1097.4 1004.2 871.8 762.7 695.4 629.6 536.1 454.3 395.6 342
268.5 197.3 155.7 116.3 62.7 22.1 0
1847.4 1916.1 2078.2 2282.1 2438.1 2610.6 2827.4 3025.2 3132.7 3267.3
3441.4 3536.7 3559.6 3505.8 3289.2 2882.2 2585.8 2263.5 1857.2 1548.4
1369.5 1217.6 1032 883.1 799.3 718.3 602.4 502 440.4 379.5
293.5 214.3 165.5 121.9 63.6 23.7 0
1847.4 1908.9 2030.8 2192.9 2307.5 2437.1 2571.4 2737.6 2832.9 2892.3
3007.3 3087.8 3145.1 3178.9 3181.9 3087.6 2975.1 2804 2485.6 2123
1886.8 1677.7 1402.6 1173.7 1039.2 926 760.8 624.4 533.4 459
348.2 252.9 190.7 138.5 73.4 25.1 0
1847.4 1899 1999.4 2100.6 2178.6 2259.4 2365.6 2469.2 2518.7 2551.6
2577.7 2576 2579.5 2577.4 2561.6 2528.5 2507 2463.4 2368.3 2225.2
2107.8 1971.8 1752.5 1509.1 1348 1206.9 994.4 803.9 690 583.4
432.4 307.8 228.2 164.4 81.4 27.2 0
1847.4 1883.1 1939.5 1999.1 2037.1 2076.5 2132 2173.8 2198.2 2214.7
2211.7 2163.2 2130.3 2084.4 1989.6 1898.4 1833.9 1762.3 1655 1541.6
1464.2 1384.1 1249.5 1110.7 1017.7 923.1 776 643.8 551.3 469.1
356.2 251.7 195.1 137.8 67.1 22.1 0
1847.4 1862.4 1884.9 1902.8 1913.6 1918 1913.6 1912.5 1908.2 1896.7
1868.8 1833 1793.7 1757.8 1673.7 1567.7 1498.2 1420.9 1302.2 1188.2
1111.7 1032.8 918.4 816.4 742 671.1 570.2 475.5 411.7 353.7
271.3 195.9 148.5 107.7 54.6 18.6 0
1847.4 1854.6 1848.3 1830.7 1817.8 1799.2 1768.6 1728.9 1698.7 1669.5
1612.9 1559.2 1523.4 1481.1 1416.8 1350.3 1298.7 1246.5 1162.7 1058.6
990 925.5 818.9 716.8 655.2 592.1 504.7 420 363.4 313.2
240.8 174.7 132.4 95.3 48.3 17.2 0
1847.4 1830.2 1797.2 1757.4 1727.5 1693.8 1653.2 1585.9 1545.7 1510.7
1442.9 1376.8 1334.5 1290.8 1227.1 1157.5 1111.7 1070.1 998.1 932.6
882.5 833.2 757.3 681.5 625.6 572.6 490.5 410 357.1 308.5
238 169.7 128.9 93.9 47.5 15.7 0
1847.4 1816.6 1761.4 1703.3 1663.9 1617.4 1549.4 1491.1 1444.6 1397.3
1331 1271.5 1227.1 1186.3 1126.8 1070.1 1029.2 991.4 933.6 868.6
827 781.1 713.3 642.6 596.1 548.1 470.7 397.6 348.2 300.2
231 168.6 127.1 91.3 45.7 14.3 0
1847.4 1804.4 1731.8 1656.1 1606.6 1553 1481.2 1409 1370.4 1329.5
1263.7 1208.2 1171.6 1136.6 1085.6 1031.3 996.1 961.8 908.4 851.4
809.1 769.7 702.6 634.2 586.3 538.3 472.5 395.9 346.4 300.6
232.7 169.1 129.8 94.7 49.2 14.3 0
1847.4 1785.1 1693.5 1605.8 1548.5 1493.3 1424.8 1349 1306.8 1265.9
1210.1 1163.7 1132.2 1102.1 1056.2 1011.9 985.4 953.9 904 848.1
807.3 765 698.1 632.5 584.4 540.8 469.9 398.5 352.7 304.7
237.1 170.9 131.5 95.8 49.2 14.3 0
1847.4 1771.5 1670.2 1572.1 1509.1 1453.9 1377.4 1314.8 1271.8 1239.6
1193.1 1148.9 1122.4 1099.4 1060.6 1021 991.7 959.5 907.5 849.7
808.2 768.8 707.2 638.8 590.7 545.6 475.3 404.1 355.3 308.1
240.8 176.8 136.1 98.1 50.1 15 0
1847.4 1773.6 1657.6 1553.2 1490.2 1439.4 1364.1 1297.7 1257.6 1226.8
1185.1 1147.5 1125.9 1102.4 1066.9 1030 1000.7 967.1 914.7 856.9
815.4 773.8 713.3 645.1 601.4 554.2 485.1 414.5 367.9 322
250.6 180.3 138.7 102.3 51.8 13.6 0
1847.4 1771.5 1649.5 1539.6 1479.5 1416.4 1348.8 1285.3 1249.5 1220.1
1179.7 1150.1 1128.7 1107.8 1075.8 1037.7 1007 974.1 919.2 864
822.6 782.5 718.7 657.5 613.1 565.9 501.2 427.4 379.5 331.6
260.4 193.1 149.6 110.9 51.8 12.9 0
1847.4 1765.7 1646.9 1531.5 1463.4 1412.5 1331.8 1274.9 1244.1 1216.2
1183.2 1152.1 1131.3 1113.4 1082.1 1043.4 1010.5 977.6 921 865.5
829.8 788.1 727.7 663.2 620.3 576.6 512.8 439.1 391.1 342.4
273 203.6 154.8 113.3 58.1 12.9 0
1847.4 1767.1 1638 1526.9 1462.5 1400.8 1335.3 1272.8 1236.9 1209.7
1179.7 1150.3 1133.1 1114.4 1083 1043.9 1009.6 973.7 920.1 868.9
828.9 791.6 730.3 668.8 630.1 580 515.6 446.1 397.4 347.2
275.7 203.8 159.4 116.4 53.8 11.5 0
1847.4 1765.7 1646.9 1531.5 1463.4 1412.5 1331.8 1274.9 1244.1 1216.2
1183.2 1152.1 1131.3 1113.4 1082.1 1043.4 1010.5 977.6 921 865.5
829.8 788.1 727.7 663.2 620.3 576.6 512.8 439.1 391.1 342.4
273 203.6 154.8 113.3 58.1 12.9 0
1847.4 1771.5 1649.5 1539.6 1479.5 1416.4 1348.8 1285.3 1249.5 1220.1
1179.7 1150.1 1128.7 1107.8 1075.8 1037.7 1007 974.1 919.2 864
822.6 782.5 718.7 657.5 613.1 565.9 501.2 427.4 379.5 331.6
260.4 193.1 149.6 110.9 51.8 12.9 0
1847.4 1773.6 1657.6 1553.2 1490.2 1439.4 1364.1 1297.7 1257.6 1226.8
1185.1 1147.5 1125.9 1102.4 1066.9 1030 1000.7 967.1 914.7 856.9
815.4 773.8 713.3 645.1 601.4 554.2 485.1 414.5 367.9 322
250.6 180.3 138.7 102.3 51.8 13.6 0
1847.4 1771.5 1670.2 1572.1 1509.1 1453.9 1377.4 1314.8 1271.8 1239.6
1193.1 1148.9 1122.4 1099.4 1060.6 1021 991.7 959.5 907.5 849.7
808.2 768.8 707.2 638.8 590.7 545.6 475.3 404.1 355.3 308.1
240.8 176.8 136.1 98.1 50.1 15 0
1847.4 1785.1 1693.5 1605.8 1548.5 1493.3 1424.8 1349 1306.8 1265.9
1210.1 1163.7 1132.2 1102.1 1056.2 1011.9 985.4 953.9 904 848.1
807.3 765 698.1 632.5 584.4 540.8 469.9 398.5 352.7 304.7
237.1 170.9 131.5 95.8 49.2 14.3 0
1847.4 1804.4 1731.8 1656.1 1606.6 1553 1481.2 1409 1370.4 1329.5
1263.7 1208.2 1171.6 1136.6 1085.6 1031.3 996.1 961.8 908.4 851.4
809.1 769.7 702.6 634.2 586.3 538.3 472.5 395.9 346.4 300.6
232.7 169.1 129.8 94.7 49.2 14.3 0
1847.4 1816.6 1761.4 1703.3 1663.9 1617.4 1549.4 1491.1 1444.6 1397.3
1331 1271.5 1227.1 1186.3 1126.8 1070.1 1029.2 991.4 933.6 868.6
827 781.1 713.3 642.6 596.1 548.1 470.7 397.6 348.2 300.2
231 168.6 127.1 91.3 45.7 14.3 0
1847.4 1830.2 1797.2 1757.4 1727.5 1693.8 1653.2 1585.9 1545.7 1510.7
1442.9 1376.8 1334.5 1290.8 1227.1 1157.5 1111.7 1070.1 998.1 932.6
882.5 833.2 757.3 681.5 625.6 572.6 490.5 410 357.1 308.5
238 169.7 128.9 93.9 47.5 15.7 0
1847.4 1854.6 1848.3 1830.7 1817.8 1799.2 1768.6 1728.9 1698.7 1669.5
1612.9 1559.2 1523.4 1481.1 1416.8 1350.3 1298.7 1246.5 1162.7 1058.6
990 925.5 818.9 716.8 655.2 592.1 504.7 420 363.4 313.2
240.8 174.7 132.4 95.3 48.3 17.2 0
